IESNA:LM-63-2002
[TEST]P1055773
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-H560D850-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]865
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 17.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
739.2 732.3 728.5 723.1 714.7 703.2 690.9 677.1 660.2 642.6
623.4 602 579.7 555.9 532.2 506.9 481.6 455.5 427.1 400.3
372.7 345.1 318.2 290.6 263 235.4 207 177.9 150.3 122.7
96.6 71.3 48.3 26.8 9.2 0 0
739.2 742.3 735.4 726.2 712.4 694 673.3 650.3 624.2 595.8
565.1 532.9 499.2 463.9 427.1 390.3 354.3 316.7 279.9 244.6
209.3 175.6 141.1 111.2 82 56.7 34.5 23.8 16.9 10.7
6.1 2.3 0.8 0 0 0 0
739.2 733.8 721.6 703.2 677.1 648 611.9 572.8 528.3 481.6
431.7 382.6 334.3 286 240.8 197.1 155.7 118.1 83.6 55.2
29.9 21.5 16.9 13 9.2 6.1 3.8 2.3 1.5 0.8
0.8 0.8 0.8 0.8 0 0 0
739.2 733.1 716.2 689.4 654.1 611.9 563.6 509.9 451.7 391.8
333.6 277.6 223.9 174.8 129.6 89.7 56.7 28.4 20.7 16.9
12.3 9.2 6.1 3.8 2.3 1.5 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0
739.2 733.8 719.3 689.4 648.7 602 548.3 487.7 424.8 361.9
302.1 243.1 189.4 142.6 98.2 62.1 31.4 21.5 16.9 13
9.2 6.1 3.8 2.3 1.5 0.8 0.8 0.8 0.8 0
0.8 0 0 0 0 0 0
